Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
95 12 500 |
95 32 038 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Material | Material properties | Product size (length) (mm) | Product type | Type | Weight (g) | Wire hardness (max.) | Wire hardness cross section AWG (max.) | Wire hardness diameter (max.) (mm) | Wire hardness cross section (max.) (mm²) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.69 € | 1 | 3 Days | 95 12 500 | Vanadium electric furnace steel | tempered|burnished | 500 | Cable cutter | 95 12 500 | 1090 | Ø 27mm. 150mm² /AWG 5/0 | 5 | 27 | 150 | ||
238.26 € | 1 | 3 Days | 95 32 038 | Tool steel | burnished|tempered | 570 | Ratcheting cable cutter | 95 32 038 | 1980 | Ø 38 mm/280 mm²/MCM 550 | - | 38 | 280 |
Loading...
Material suitability | Cu- and Al-cable. one and multi-wired | Suitable for (cable stripping) | Single/multi-core aluminium and copper cables |
---|
Configure
Basic Attributes
Manufacturer part #
Material
Material properties
Product size (length)(mm)
Product type
Type
Weight(g)
Wire hardness (max.)
Wire hardness cross section AWG (max.)
Wire hardness diameter (max.)(mm)
Wire hardness cross section (max.)(mm²)
Filter by standard shipping days
Optional Attributes