Torque Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1545132
2201429
2641240
4550-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Overall Length
(mm)
Downforce Graduation
(Nm)
Product size (height)
(mm)
Weight
(g)

219.16 €

1 Available 3 Days 5-25284.51/4" (6.3 mm)124-

208.20 €

1 Available 3 Days 1-52241/4" (6.3 mm)0.2525.3-

252.04 €

1 Available 3 Days 40-200514.51/2" (12.5 mm)10--

235.60 €

1 Available 3 Days 20-1003941/2" (12.5 mm)533900

Loading...

  1. 1

Basic information

Product type Torque wrench Torque wrench features Ratcheting Trigger accuracy(%) 3

Tech Support