Optical Bubble Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BE-A201P
BE-A301P
BE-A401P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (manufacturer type) Nominal diameter
(mm)

130.71 €

1 Available 17 Days BE-A201P2

130.71 €

1 Available 3 Days BE-A301P3

130.71 €

1 Available 28 Days BE-A401P4

Loading...

  1. 1

Basic information

Product Type Flow meter Cable length(m) 1 IP rating IP40
Max. operating voltage(V DC) 24 Min. operating voltage(V DC) 5 Operating voltage (range) 5 - 24 V DC
Outputs (sensors) PNP Product size (height)(mm) 16.5 Product size (width)(mm) 15.5
Product size (length)(mm) 20 Ambient temperature (max.)(°C) +55 Material PBT|Polyamide|Polycarbonate (PC)
Min. ambient temperature(°C) -25

Tech Support