Integral Test Lead and 10 kV Clamp

Integral Test Lead and 10 kV Clamp
  • Volume Discount

Product Details:

Manufacturer part number: 4112351

Brand: FLUKE

Price: 497.37

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4112351

Part Number
4112351
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

497.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red|Black|Green Compatible with (details) Fluke 1550C|Fluke 1555 Connector / Output type B Banana jack 4 mm
Connector/ Input type A Alligator clips Jack diameter(mm) 4 Plug features Scoop-proof
Product type Safety test lead et Reading category CAT IV 600 V|CAT III 1000 V

This page is Integral Test Lead and 10 kV Clamp, part number 4112351.
You can find the detail information about specifications and dimensions on part number 4112351.

Tech Support