• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Belt Holster for T100 series

Belt Holster for T100 series
  • Volume Discount

Product Details:

Manufacturer part number: 4111533

Brand: FLUKE

Price: 54.19

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4111533

Part Number
4111533
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.19 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 92 Colour Black Compatible with (diagostics accessories) Fluke
Product size (length)(mm) 279|51 Product type Test equipment holster

This page is Belt Holster for T100 series, part number 4111533.
You can find the detail information about specifications and dimensions on part number 4111533.

Tech Support