Threaded Alligator Clip Set

Threaded Alligator Clip Set
  • Volume Discount

Product Details:

Manufacturer part number: 4101772

Brand: FLUKE

Price: 69.37

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4101772

Part Number
4101772
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red|Black Connection (components) 2 mm socket Jack diameter(mm) 2
Max. clamping range(mm) 8 Nominal current(A) 10 Nominal voltage(V) 1000
Product type Safety terminal set Reading category CAT IV 600 V|CAT III 1000 V

This page is Threaded Alligator Clip Set, part number 4101772.
You can find the detail information about specifications and dimensions on part number 4101772.

Tech Support