Patch Cord Kit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1616698

Part Number
1616698
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.08 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 1.2 Colour Red|Black Connector / Output type B 4 mm jack
Connector/ Input type A 4 mm jack Nominal current(A) 8 Nominal voltage(V) 60
Product type Test lead kit Reading category CAT I

This page is Patch Cord Kit, part number 1616698.
You can find the detail information about specifications and dimensions on part number 1616698.

Tech Support