Main Test Cord

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4601081

Part Number
4601081
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

102.41 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Compatible with (details) Fluke 1650-series|Fluke 1652|Fluke 1653|Fluke 1654 Compatible with (diagostics accessories) Fluke
Connector / Output type B Banana jack 4 mm Connector/ Input type A PG plug Product type Test lead

This page is Main Test Cord, part number 4601081.
You can find the detail information about specifications and dimensions on part number 4601081.

Tech Support