Insulation Piercing Test Clip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

873448

Part Number
873448
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

103.71 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Connection (components) 4 mm socket Jack diameter(mm) 4
Nominal current(A) 5 Nominal voltage(V) 1000 Product type Safety terminal
Reading category CAT IV 600 V|CAT III 1000 V

This page is Insulation Piercing Test Clip, part number 873448.
You can find the detail information about specifications and dimensions on part number 873448.

Tech Support