IR soldering iron preheater

IR soldering iron preheater
  • Volume Discount
[Specifications]
・Product type: IR soldering iron preheater
・Operating voltage(V): 230|230
・Heating surface 120 x 60mm
・Temperature range 50℃-400℃

[Features]
・Digital display for set and read temperature
・Electronic temperature control
・Infrared high temperature ceramic elements for fast and efficient heat up
・2 Easy Fix board holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T0053371699N

Part Number
T0053371699N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,201.37 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Max. power(W) 200 Max. temperature(°C) +400 Min. temperature(°C) +50
Operating voltage(V) 230|230 Power supply (LOV) via mains adapter Power(W) 200
Product size (height)(mm) 70 Product size (width)(mm) 193 Product size (length)(mm) 193
Product type IR soldering iron preheater Temperature range(°C) 50 to 400°C

This page is IR soldering iron preheater, part number T0053371699N.
You can find the detail information about specifications and dimensions on part number T0053371699N.

Tech Support