Soldering / desoldering Station

Soldering / desoldering Station
  • Volume Discount
[Specifications]
・Product type: Soldering/desoldering station, Soldering/desoldering station supply unit
・Operating voltage(V): 230

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T0053366699
T0053426399N
T0053428399N
T0053429399
T0053443399
T0053445399
T0053500699N
T0053501699
T0053502699N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air volume Air volume (max.)
(l/min)
Air volume
(l/min)
Display (digital/mechanical/analogue) Max. power
(W)
Max. temperature
(°C)
Min. temperature
(°C)
Operating voltage
(V)
Operating voltage
(V/50 Hz)
Operating voltage
(V AC)
Power Power supply (LOV) Power
(W)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Soldering iron features Temperature range
(°C)
Type (misc.) Vacuum pressure (max.)
(bar)
Weight Weight, information Weight
(g)

2,930.79 €

1 Available 37 Days -15-Digital420+550+50--230|230--420102235237Soldering/desoldering station supply unit-50 - 550-----

1,131.40 €

1 Available 22 Days ---Digital200|255+550+50-230230200 W single/255 W dual--130151170Soldering/desoldering station supply unit-+50 to +5502-channel---3200.0

1,732.63 €

1 Available 3 Days -3535Digital240+550+50-230230200 W (240 W)--130151170Soldering/desoldering station-+50 to +5502-channel--approx.3200.0

2,071.51 €

1 Available 3 Days 35 l/m35-Digital240+550+50-230230200 W (240 W)--130151170Soldering/desoldering station-+50 to +5502-channel--approx.3200.0

611.07 €

1 Available 3 Days ---Digital150450100230---mains-powered-210225270Soldering/desoldering station supply unit----2.92--

1,299.55 €

1 Available 31 Days ---Digital150450100230---mains-powered-190265320Soldering/desoldering station+ tweezers|+ soldering tip---2.92--

3,343.15 €

1 Available 44 Days -18-Digital420450100--230-mains-powered-102235273Soldering/desoldering station supply unit---0.7-approx.6700.0

4,476.41 €

1 Available 44 Days -18---+450+100----mains-powered-102235273Soldering/desoldering station supply unit---0.7-approx.6700.0

3,973.57 €

1 3 Days -18---+450+100----mains-powered-102235273Soldering/desoldering station supply unit---0.7-approx.6700.0

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360