WHP Soldering Iron Heater

WHP Soldering Iron Heater
  • Volume Discount
[Specifications]
・Product type: Soldering iron heater
・Operating voltage(V DC): 24|24
・Max. temperature(℃): +200
・Min. temperature(℃): +50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

52702899

Part Number
52702899
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

702.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. power(W) 80 Max. temperature(°C) +200 Min. temperature(°C) +50
Operating voltage(V DC) 24|24 Power supply (LOV) via base station Power(W) 50 - 80
Product size (height)(mm) 45 Product size (width)(mm) 120 Product size (length)(mm) 150
Product type Soldering iron heater Temperature range(°C) 50 - 200

This page is WHP Soldering Iron Heater, part number 52702899.
You can find the detail information about specifications and dimensions on part number 52702899.

Tech Support