PSU Mains Charger BC

PSU Mains Charger BC
  • Volume Discount

Product Details:

Manufacturer part number: 4821057

Brand: FLUKE

Price: 294.00

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4821057

Part Number
4821057
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

294.00 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 79 Height(mm) 49 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) Fluke Product size (length)(mm) 149 Product type PSU
Type (misc.) Europlug Weight(g) 350

This page is PSU Mains Charger BC, part number 4821057.
You can find the detail information about specifications and dimensions on part number 4821057.

Tech Support