• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Test Probe Kit

Test Probe Kit

Product Details:

Manufacturer part number: 2435092

Brand: FLUKE

Price: 98.59

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2435092

Part Number
2435092
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.59 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Black Connection (components) 4 mm jack connector Jack diameter(mm) 4
Nominal current(A) 8 Nominal current (details)(A) 8 Nominal voltage(V) 1000
Product type Safety test probe set Reading category CAT III 1000 V Temperature range(°C) 0 - 55

This page is Test Probe Kit, part number 2435092.
You can find the detail information about specifications and dimensions on part number 2435092.

Tech Support