Test Lead Set (1616632)

Test Lead Set 1616632
  • Volume Discount

Product Details:

Manufacturer part number: 1616632

Brand: FLUKE

Price: 141.29

Delivery time: 3 Days


Technical Data:

Cable length: 1 m

Calibrated to: -

Colour: Black|Red

Compatible with (details): -

Compatible with (diagostics accessories): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1616632

Part Number
1616632
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Calibrated to Colour Compatible with (details) Compatible with (diagostics accessories) Connector / Output type B Connector/ Input type A Diameter/connector type
(mm)
Material Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Plug features Product type Reading category

141.29 €

1 Available 3 Days 1-Black|Red--Test probeBanana jack 4 mm-PVC3-1000Scoop-proofSafety test lead etCAT II 1000 V

Loading...

  1. 1

This page is Test Lead Set, part number 1616632.
You can find the detail information about specifications and dimensions on part number 1616632.

Variation of this product

Part Number
1273185
1590606
1610198
1616705
1616710
1616722
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Calibrated to Colour Compatible with (details) Compatible with (diagostics accessories) Connector / Output type B Connector/ Input type A Diameter/connector type
(mm)
Material Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage
(V)
Plug features Product type Reading category

114.08 €

1 Available 3 Days --Red|Black--Banana jack 4 mmAlligator clips-Silicone--30-Test lead kitCAT I

101.12 €

1 Available 3 Days --Red|BlackMultimeters-Banana jack 4 mmTest probe--3-600-Safety test lead etCAT II 600 V

60.63 €

1 Available 3 Days 1.5-Black|Red4 mm safety plug-in system-Banana jack 4 mmBanana jack 4 mm-Silicone10-1000Scoop-proofSafety test lead etCAT III 1000 V|CAT IV 600 V

36.99 €

1 Available 3 Days 0.9-Red|Black--4 mm jackTerminals-PVC3-60-Test lead kitCAT I

70.95 €

1 Available 3 Days 0.9-Red|Black--4 mm jackTerminals-PVC3-60-Test lead kitCAT I

36.99 €

1 Available 3 Days 0.9-Red|Black--4 mm jackTerminals-PVC3-60-Test lead kitCAT I

Tech Support