Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P01120115 |
P01120116 |
P01120117 |
P01120125 |
P01120126 |
P01120127 |
P01120425B |
P01120439 |
P01120568 |
P01120590J/I |
P01120612 |
P01120630 |
P01120631 |
P01120633 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | A AC reading range (min.) (A) | A AC reading range (min.) (mA) | A DC reading range (max.) (A) | Amperage reading range DC (min.) (A) | Amperage reading range AC (max.) (A) | Amperage reading range AC (max.) (kA) | Basic accuracy (%) | Clamp meter features | Compatible with (diagostics accessories) | Compatible with | Connector / Output type B | Current reading | Max. frequency (kHz) | Max. frequency (MHz) | Opening range of current clamps (mm) | Output signal (max.) (V) | Power supply (details) | Product size (length) (mm) | Product type | Reading category | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300.49 € | 1 | Available | 3 Days | 224 | 97 | 0.5 | - | 600 | 0.5 | 400 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 30 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 440 | |
335.61 € | 1 | Available | 3 Days | 224 | 97 | 0.5 | - | 600 | 0.5 | 400 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 30 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 440 | |
348.63 € | 1 | Available | 3 Days | 224 | 97 | 0.5 | - | 600 | 0.5 | 400 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 30 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 440 | |
392.85 € | 1 | Available | 3 Days | 237 | 97 | 0.5 | - | 1400 | 0.5 | 1000 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 39 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 520 | |
427.97 € | 1 | Available | 3 Days | 237 | 97 | 0.5 | - | 1400 | 0.5 | 1000 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 39 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 520 | |
456.60 € | 1 | Available | 75 Days | 237 | 97 | 0.5 | - | 1400 | 0.5 | 1000 | - | - | - | - | - | - | AC/DC|AC|DC | - | - | 39 | - | - | 44 | Clamp meter adapter | CAT III 600 V|CAT IV 300 V | 520 | |
223.75 € | 1 | Available | 13 Days | - | - | - | - | - | - | - | - | - | - | Chauvin Arnoux | Chauvin Arnoux C.A. 8220|Chauvin Arnoux PEL 102|Chauvin Arnoux PEL 103 | - | - | - | - | - | - | - | - | - | - | - | |
456.60 € | 1 | Available | 11 Days | - | - | - | - | - | - | - | - | - | - | Chauvin Arnoux | Chauvin Arnoux 6133|Chauvin Arnoux 6131 | - | - | - | - | - | - | - | - | Clamp meter adapter | - | - | |
288.79 € | 1 | Available | 17 Days | 170 | 110 | - | 100 | - | - | - | 10 | - | Flexible | Chauvin Arnoux | - | manufacturer-specific | AC | - | - | 100 | - | - | 18 | Adapter | CAT III 1000 V|CAT IV 600 V | 120 | |
377.13 € | 1 | Available | 3 Days | - | - | 5 | - | - | - | 400 | - | - | Flexible | - | - | - | AC | - | - | 40 | - | - | - | Clamp meter adapter | - | 80 | |
655.61 € | 1 | Available | 3 Days | 138 | 49 | 0.01 | - | 140 | 0.01 | 140 | - | 1.5 | - | - | - | BNC plug | AC/DC | - | 1 | 27 | 1.4 | - | 28 | Clamp meter adapter | CAT II 600 V|CAT III 300 V | 200 | |
499.52 € | 1 | Available | 18 Days | 120 | 58 | 0.08 | - | - | - | 3000 | - | - | Flexible | - | - | 4 mm jack | AC | 20 | - | 140 | - | Via AC-voltage input of the measuring device. | 36 | Clamp meter adapter | CAT IV 1000 V | 360 | |
563.27 € | 1 | Available | 3 Days | 120 | 58 | 0.08 | - | - | - | 3000 | - | - | Flexible | - | - | 4 mm jack | AC | 20 | - | 250 | - | Via AC-voltage input of the measuring device. | 36 | Clamp meter adapter | CAT IV 1000 V | 450 | |
1,322.95 € | 1 | Available | 18 Days | 120 | 58 | 0.5 | - | - | - | 3000 | - | - | Flexible | - | - | BNC plug|4 mm jack | AC | 20 | - | 250 | - | Via AC-voltage input of the measuring device. | 36 | Clamp meter adapter | CAT IV 1000 V | 1000 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) |
---|
Configure
Basic Attributes
Width(mm)
Height(mm)
A AC reading range (min.)(A)
A AC reading range (min.)(mA)
A DC reading range (max.)(A)
Amperage reading range DC (min.)(A)
Amperage reading range AC (max.)(A)
Amperage reading range AC (max.)(kA)
Basic accuracy(%)
Clamp meter features
Compatible with (diagostics accessories)
Compatible with
Connector / Output type B
Current reading
Max. frequency(kHz)
Max. frequency(MHz)
Opening range of current clamps(mm)
Output signal (max.)(V)
Power supply (details)
Product size (length)(mm)
Product type
Reading category
Weight(g)
Type
Filter by standard shipping days
Optional Attributes