• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cable Tie

Cable Tie
Cable ties to fix cables in installation areas with great bundling force and a long service life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1015220000
1015230000
1015240000
1015250000
1015270000
1015280000
1015290000
1015300000
1015310000
1015320000
1015330000
1015340000
1015350000
1059200000
1059210000
1059220000
1059230000
1059240000
1059250000
1278600000
1278700000
1278800000
1278900000
1279000000
1279100000
1279300000
1697890000
1697900000
1697910000
1697920000
1697930000
1697940000
1699800000
1699810000
1699900000
1699910000
1699920000
1699930000
1699940000
1720630000
1720640000
1720650000
1720660000
1720670000
1720680000
1723540000
1723550000
1723560000
1723570000
1859410000
2602750000
2602760000
2602770000
2602780000
2602790000
2602800000
2659310000
2659320000
2659330000
2659340000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Model Halogen free Length belt/tape/tie
(mm)
Text strip Surface protection Material quality Material cable tie Material Property Operation temperature
(°C)
Type of fastening Inflammability class of insulation material acc. with UL94 Tie thickness
(mm)
Solvable fastener Transparent Tensioning strength Band closure Max. bundle diameter
(mm)
MIL specified MIL approval Min. holding force
(N)
UL approval UV-stable acc. ASTM D6779 VG approval Material tool Band width
(mm)
Mounting temperature
(°C)
Width cable tie
(mm)
Reflective (fluorescent)

0.69 €

100 17 Days Black-true100NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--21--445-true--4.6-|--false

0.71 €

100 7 Days Black-true125NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--27--445-true--4.6-|--false

0.77 €

100 7 Days Black-true150NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--35--445-true--4.6-|--false

0.88 €

100 7 Days Black-true200NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--50--445-true--4.6-|--false

1.00 €

100 7 Days Black-true360NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--100--445-true--4.6-|--false

1.23 €

100 4 Days Black-true520NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--150--445-true--4.6-|--false

1.46 €

100 29 Days Black-true680NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--200--445-true--4.6-|--false

1.66 €

100 17 Days Black-true840NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--250--445-true--4.6-|--false

0.95 €

100 7 Days Black-true200NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--50--1112-true--7.9-|--false

1.15 €

100 7 Days Black-true360NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--100--1112-true--7.9-|--false

1.49 €

100 4 Days Black-true520NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--150--1112-true--7.9-|--false

1.75 €

100 4 Days Black-true680NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---0.26falsefalse--200--1112-true--7.9-|--false

2.05 €

100 4 Days Black-true840NonePlastic-coatedStainless steel 304 (V2A)-Plastic with metal pigments--|---1.1falsefalse--250--1112-true--7.9-|--false

0.15 €

100 7 Days Natural colour-true200NonePlastic-coated--Plastic--|-Other-2falsefalse--40--220-true--7.5-|--false

0.15 €

100 4 Days Black-true200NonePlastic-coated--Plastic--|-Other-2falsefalse--40--220-true--7.5-|--false

0.17 €

100 7 Days Natural colour-true250NonePlastic-coated--Plastic--|-Other-2falsefalse--70--220-true--7.5-|--false

0.17 €

100 7 Days Black-true250NonePlastic-coated--Plastic--|-Other-2falsefalse--70--220-true--7.5-|--false

0.22 €

100 7 Days Natural colour-true350NonePlastic-coated--Plastic--|-Other-2falsefalse--100--220-true--7.5-|--false

0.22 €

100 7 Days Black-true350NonePlastic-coated--Plastic--|-Other-2falsefalse--100--220-true--7.5-|--false

0.02 €

100 7 Days Natural colour-true98NonePlastic-coated--Plastic--|-Other-1.1falsefalse--21--80-true--2.5-10|60-false

0.03 €

100 7 Days Natural colour-true140NonePlastic-coated--Plastic--|-Other-1.3falsefalse--35--130-true--3.6-10|60-false

0.03 €

100 7 Days Natural colour-true200NonePlastic-coated--Plastic--|-Other-1.4falsefalse--50--220-true--4.5-10|60-false

0.06 €

100 7 Days Natural colour-true290NonePlastic-coated--Plastic--|-Other-1.4falsefalse--80--220-true--4.8-10|60-false

0.06 €

100 7 Days Natural colour-true360NonePlastic-coated--Plastic--|-Other-1.8falsefalse--103--220-true--4.8-10|60-false

0.14 €

100 7 Days Natural colour-true365NonePlastic-coated--Plastic--|-Other-0falsefalse--100--540-true--7.8-10|60-false

0.11 €

100 7 Days Natural colour--203NonePlastic-coatedOther-Plastic--|---2falsefalse--50--220-true--4.8-|--false

0.02 €

100 7 Days Black-true98NonePlastic-coated--Plastic--|-Other-1.1falsefalse--21--80-true--2.510|60-false

0.03 €

100 7 Days Black-true140NonePlastic-coated--Plastic--|-Other-1.3falsefalse--35--130-true--3.610|60-false

0.03 €

100 7 Days Black-true200NonePlastic-coated--Plastic--|-Other-1.4falsefalse--50--220-true--4.510|60-false

0.05 €

100 7 Days Black-true290NonePlastic-coated--Plastic--|-Other-1.4falsefalse--80--220-true--4.510|60-false

0.06 €

100 7 Days Black-true360NonePlastic-coated--Plastic--|-Other-1.8falsefalse--103--220-true--4.810|60-false

0.14 €

100 7 Days Black-true365NonePlastic-coated--Plastic--|-Other-0.25falsefalse--100--540-true--7.510|60-false

99,999.00 €

100 7 Days Metallic silver-true127NoneOtherStainless steel 304 (V2A)-Metal--|-None-0.25falsefalse--25--445-true--4.6-|--false

99,999.00 €

100 7 Days Metallic silver-true201NoneOtherStainless steel 304 (V2A)-Metal--|-None-0.25falsefalse--51--445-true--4.6-|--false

99,999.00 €

100 7 Days Metallic silver-true266NoneOtherStainless steel 304 (V2A)-Metal--|-None-0.25falsefalse--69--445-true--4.6-|--false

99,999.00 €

100 7 Days Metallic silver-true360NoneOtherStainless steel 304 (V2A)-Metal--|-None-0.25falsefalse--101--445-true--4.6-|--false

99,999.00 €

100 7 Days Metallic silver-true520NoneOtherStainless steel 304 (V2A)-Metal--|-None-0.25falsefalse--152--445-true--4.6-|--false

-

100 21 Days Metallic silver-true679NoneOtherStainless steel 304 (V2A)-Metal--|-None-0.25falsefalse--203--445-true--4.6-|--false

99,999.00 €

100 7 Days Metallic silver-true838NoneOtherStainless steel 304 (V2A)-Metal--|-None-1.2falsefalse--254--445-true--4.6-|--false

0.03 €

100 7 Days Natural colour-true200NonePlastic-coated--Plastic--|-Other-1.25falsefalse--50--130-true--3.6-10|60-false

0.05 €

100 7 Days Natural colour-true290NonePlastic-coated--Plastic--|-Other-1.25falsefalse--80--130-true--3.6-10|60-false

0.05 €

100 7 Days Black-true290NonePlastic-coated--Plastic--|-Other-1.2falsefalse--80--130-true--3.610|60-false

0.03 €

100 7 Days Black-true200NonePlastic-coated--Plastic--|-Other-2falsefalse--50--130-true--3.610|60-false

0.38 €

100 7 Days Black-true750NonePlastic-coated--Plastic--|-Other-2falsefalse--220--540-true--7.810|60-false

0.37 €

100 7 Days Natural colour-true750NonePlastic-coated--Plastic--|-Other-1.3falsefalse--220--540-true--7.8-10|60-false

0.03 €

100 7 Days Natural colour-true160NonePlastic-coated--Plastic--|-Other-1.3falsefalse--40--220-true--4.5-10|60-false

0.03 €

100 7 Days Natural colour-true178NonePlastic-coated--Plastic--|-Other-1.3falsefalse--45--220-true--4.8-10|60-false

0.03 €

100 7 Days Black-true160NonePlastic-coated--Plastic--|-Other-1.3falsefalse--40--220-true--4.510|60-false

0.03 €

100 7 Days Black-true178NonePlastic-coated--Plastic--|-Other-1falsefalse--45--220-true--4.810|60-false

0.05 €

100 7 Days Black--10NonePlastic-coatedOther-Plastic--|-Screw hole-2falsefalse-----80-true--43.5-|--false

0.09 €

100 7 Days Blue-true100-Plastic-coated--Plastic--|--------24--80----2.5-|---

0.22 €

100 4 Days Blue-true140-Plastic-coated--Plastic--|--------36--180----3.5-|---

0.25 €

100 7 Days Blue-true200-Plastic-coated--Plastic--|--------51--220----4.5-|---

0.54 €

100 4 Days Blue-true280-Plastic-coated--Plastic--|--------76--220----4.5-|---

0.66 €

100 4 Days Blue-true380-Plastic-coated--Plastic--|--------110--220----4.5-|---

1.18 €

100 4 Days Blue-true360-Plastic-coated--Plastic--|--------100--540----7.5-|---

0.02 €

100 4 Days Black-true98-Plastic-coated--Plastic--|-----false--21--80----2.5-|--false

0.03 €

100 4 Days Black-true140-Plastic-coated--Plastic--|-----false--35--150----3.6-|--false

0.05 €

100 4 Days Black-true200-Plastic-coated--Plastic--|-----false--50--150----3.6-|--false

0.06 €

100 4 Days Black-true200-Plastic-coated--Plastic--|-----false--50--220----4.8-|--false

Loading...

Tech Support