Cable Tie Holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1279200000
1289200000
1289400000
1697950000
1697960000
2554010000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Suitable for cable tie width to
(mm)

0.17 €

100 7 Days 6.28.17.8

0.09 €

100 7 Days 19193.6

0.12 €

100 7 Days 27274.8

0.09 €

100 7 Days 19193.6

0.12 €

100 7 Days 27274.8

1.46 €

100 7 Days 10.819.6-

Loading...

  1. 1

Basic information

Colour - Material quality - Length(mm) -
Working temperature(°C) -|- Material - Type of fastening -
Diameter mounting hole(mm) - For max. bundle diameter(mm) -

Tech Support