Select from variation
Hexagonal Key 0407900000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hexagonal Key
Part Number:0407900000

Standard Unit Price: 10.55 Special price 10.55
Shipping Days: 37 Days

The hexagon socket (commonly referred to by the brand names Allen (or Inbus in Germany)) is a drive profile for screws with an hexagon socket in the screw head. The corresponding wrench with an external hexagonal profile is called the hex key.

The spec of 0407900000

  • Model
    -
  • Insulated
    -
  • Wrench width(mm)
    -
  • Shaft length(mm)
    -
  • Total length(mm)
    -
  • Bullet-head
    -
  • Isolation protection 1000 V
    -
  • VDE tested
    -
  • Anti-theft model
    -
  • Length long shank(mm)
    -
  • With peg
    -
  • With hole
    -
  • Wrench width (inch)
    -
  • Length short leg(mm)
    -

This page is Hexagonal Key, part number 0407900000.
You can find the detail information about specifications and dimensions on part number 0407900000.

Variation of this product

Part Number
0485100000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

7.97 €

1 37 Days

Tech Support