Electrical Torque Screwdriver
- Standard Unit Price:
-
309.18 €
- Shipping Days:
-
9 Days
The electric torque screwdriver is an ergonomically designed tool for single-handed operation. It ensures fatigue-free working in all installation positions. It also incorporates an automatic torque limiter and has high repetition accuracy.
Basic Specifications
-
- Nominal voltage(V)
- -
-
- Width(mm)
- -
-
- Height(mm)
- -
-
- Length(mm)
- -
-
- Battery capacity(Ah)
- -
-
- Weight including battery-pack(kg)
- -
-
- Max. torque(Nm)
- -
-
- Torque setting(Nm)
- -|-
-
- Suitable for screw diameter(mm)
- -|-
-
- Weight without battery-pack(kg)
- -
-
- Idle rotational speed 1st gear(1/min)
- -|-
-
- Idle rotational speed 2nd gear(1/min)
- -|-
-
- Idle rotational speed 3rd gear(1/min)
- -|-
-
- Drywall screwdriver
- -
-
- Suitable for coiled screws
- -
-
- Number of batteries included
- -
-
- With battery charger
- -