• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Energy storage device, MINI-BAT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2866569
2866572
2866666
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)
Width
(mm)
Weight
(g)
Capacity
(mAh)
Length
(mm)
Height including pole
(mm)

200.10 €

1 54 Days 125217002600110130

151.10 €

2 7 Days 1267.5900160010799

139.40 €

2 7 Days 2467.590080010799

Loading...

  1. 1

Basic information

Model Other Size indication Block Diameter(mm) -
IEC indication - Other indications Other Plastic housing false
Suited for EX-applications false Ambient temperature(°C) 0|40 Suitable for rapid charger true
Battery pack true Number of cells 1

Tech Support