• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Stripping tool, WIREFOX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1212157
1212158
1212160
1212161
1212162
1212163
1212164
1212165
1212166
1212167
1212168
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With wire cutter Longitudinal section Round edge Spiral cut Depth of notch adjustable Strip length adjustable Strip range diameter
(mm)
Strip range cross-section
(mm²)
Grip design With impact protection

93.80 €

2 7 Days falsefalsefalsefalsefalsefalse2.9|4.66|161-componentfalse

80.08 €

2 7 Days truefalsefalsefalsetruetrue1.5|2.91.5|62-componentstrue

32.20 €

5 7 Days falsefalsetruefalsetruefalse2.5|110.5|251-componentfalse

44.86 €

4 7 Days falsetruetruetruetruefalse4.5|404|3001-componenttrue

32.95 €

5 7 Days falsefalsetruefalsefalsefalse8|130.2|42-componentstrue

60.91 €

3 7 Days falsefalsetruefalsetruetrue2.5|7.60|01-componenttrue

60.91 €

3 7 Days falsefalsetruefalsetruetrue2.5|7.60|01-componenttrue

60.91 €

3 47 Days falsefalsetruefalsetruetrue2.5|7.60|01-componenttrue

60.91 €

3 47 Days falsefalsetruefalsetruetrue2.5|7.60|01-componenttrue

69.35 €

3 47 Days falsefalsetruefalsetruetrue2.5|7.60|01-componenttrue

69.35 €

3 7 Days falsefalsetruefalsetruetrue2.5|7.60|01-componenttrue

Loading...

  1. 1

Basic information

Insulated true Length(mm) - Isolation protection 1000 V false
Strip range AWG -|- VDE tested false Jaw length(mm) -
Head width(mm) - ESD tested - Head height(mm) -

Tech Support