Manufacturer part number: 1207365
Brand: PHOENIX CONTACT
Price: 122.02 €
Delivery time: 25 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1207365
Insulated | true | With wire cutter | true | Length(mm) | - |
---|---|---|---|---|---|
Isolation protection 1000 V | false | Longitudinal section | false | Round edge | false |
Strip range AWG | -|- | Spiral cut | false | VDE tested | false |
Depth of notch adjustable | false | Jaw length(mm) | - | Strip length adjustable | true |
Head width(mm) | - | Strip range diameter(mm) | 0.5|4.2 | Strip range cross-section(mm²) | 4|16 |
Grip design | 1-component | With impact protection | true | ESD tested | - |
Head height(mm) | - |
This page is Stripping tool, QUICK WIREFOX, part number 1207365.
You can find the detail information about specifications and dimensions on part number 1207365.