Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212370
Insulated | - | With wire cutter | - | Length(mm) | - |
---|---|---|---|---|---|
Isolation protection 1000 V | - | Longitudinal section | - | Round edge | - |
Strip range AWG | -|- | Spiral cut | - | VDE tested | - |
Depth of notch adjustable | - | Jaw length(mm) | - | Strip length adjustable | - |
Head width(mm) | - | Strip range diameter(mm) | -|- | Strip range cross-section(mm²) | -|- |
Grip design | - | With impact protection | - | ESD tested | - |
Head height(mm) | - |
This page is Replacement limit stop, WIREFOX , part number 1212370.
You can find the detail information about specifications and dimensions on part number 1212370.