• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wire stopper, Quick Wirefox

Wire stopper, Quick Wirefox

Product Details:

Manufacturer part number: 1204915

Brand: PHOENIX CONTACT

Price: 2.38

Delivery time: 15 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1204915

Part Number
1204915
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.38 €

65 15 Days

Loading...

  1. 1

Basic information

Insulated - With wire cutter - Length(mm) -
Isolation protection 1000 V - Longitudinal section - Round edge -
Strip range AWG -|- Spiral cut - VDE tested -
Depth of notch adjustable - Jaw length(mm) - Strip length adjustable -
Head width(mm) - Strip range diameter(mm) -|- Strip range cross-section(mm²) -|-
Grip design - With impact protection - ESD tested -
Head height(mm) -

This page is Wire stopper, Quick Wirefox, part number 1204915.
You can find the detail information about specifications and dimensions on part number 1204915.

Tech Support