Stripping plier, QUICK WIREFOX

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1204384
1204588
1206214
1207637
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
With wire cutter Strip length adjustable Strip range diameter
(mm)
Strip range cross-section
(mm²)
With impact protection

86.48 €

2 7 Days truetrue0.5|2.90.08|6true

86.48 €

2 7 Days truetrue0.5|2.90.08|6true

87.23 €

2 75 Days falsefalse2.9|4.26|16false

122.02 €

2 33 Days truetrue0.5|2.90.2|6true

Loading...

  1. 1

Basic information

Insulated true Length(mm) - Isolation protection 1000 V false
Longitudinal section false Round edge false Strip range AWG -|-
Spiral cut false VDE tested false Depth of notch adjustable false
Jaw length(mm) - Head width(mm) - Grip design 1-component
ESD tested - Head height(mm) -

Tech Support