Cable driller, WG-D HF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3241099
3241100
3241101
3241102
3241103
3241104
3241105
3241106
3241107
3241108
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. bundle diameter
(mm)
Colour Length belt/tape/tie
(mm)
Transparent Band width
(mm)

0.05 €

4000 15 Days 7.6Other22.9true7.6

0.05 €

4000 40 Days 7.6Black22.9-7.6

0.05 €

4000 40 Days 10.2Other26.2true10.2

0.05 €

4000 40 Days 10.2Black26.2-10.2

0.05 €

3500 15 Days 12.7Other30.5true12.7

0.05 €

3500 15 Days 12.7Black30.5-12.7

0.15 €

1500 12 Days 16Other34.5true16

0.15 €

1500 15 Days 16Black34.5-16

0.17 €

1100 15 Days 20.3Other39.4true20.3

0.17 €

1100 15 Days 20.3Black39.4-20.3

Loading...

  1. 1

Basic information

Model Knotted tie Halogen free true Text strip None
Surface protection Other Material quality - Material Plastic
Operation temperature(°C) -|- Type of fastening None Inflammability class of insulation material acc. with UL94 -
Tie thickness(mm) 2 Solvable fastener false Band closure Double lock head
MIL approval true Min. holding force(N) 0 UL approval false
UV-stable acc. ASTM D6779 false VG approval false Mounting temperature(°C) -10|60
Reflective (fluorescent) -

Tech Support