Screwdriver, Actuation tool, SZS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1205053

Part Number
1205053
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.85 €

20 7 Days

Loading...

  1. 1

Basic information

Model - Insulated false Size -
Total length(mm) - Antimagnetic false Isolation protection 1000 V false
Blade length(mm) 100 Blade width(mm) 3.5 Blade thickness(mm) 0.6
VDE tested false Clamp feature false Precision model false
Low spark model false Type of shaft - Grip design 2-components
Blade diameter(mm) - Wrench width (hexagon drive)(mm) - Wrench width (square drive)(mm) -
Square drive/hexagon drive - Square drive/hexagon drive over the whole blade - Bulged blade -

This page is Screwdriver, Actuation tool, SZS, part number 1205053.
You can find the detail information about specifications and dimensions on part number 1205053.

Tech Support