Manufacturer part number: 1212508
Brand: PHOENIX CONTACT
Price: 9.18 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212508
Model | Straight | Insulated | true | Size | - |
---|---|---|---|---|---|
Total length(mm) | - | Antimagnetic | false | Isolation protection 1000 V | true |
Blade length(mm) | 100 | Blade width(mm) | 4 | Blade thickness(mm) | 0.8 |
VDE tested | true | Clamp feature | false | Precision model | false |
Low spark model | false | Type of shaft | - | Grip design | 2-components |
Blade diameter(mm) | - | Wrench width (hexagon drive)(mm) | - | Wrench width (square drive)(mm) | - |
Square drive/hexagon drive | - | Square drive/hexagon drive over the whole blade | - | Bulged blade | - |
This page is Screwdriver, Screwdriver, SZS , part number 1212508.
You can find the detail information about specifications and dimensions on part number 1212508.