DC charging cable, EV-T2HPCC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1085638
1087136
1101531
1101642
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

4,016.83 €

1 89 Days 5

3,719.60 €

1 40 Days 4

4,129.51 €

1 40 Days 5.5

4,314.06 €

1 40 Days 6

Loading...

  1. 1

Basic information

Nominal current(A) 500 Nominal voltage(V) 1000 Type of current DC
Type of cable Straight With temperature sensor false Number of communication conductors 2
Type vehicle side Type 2 CCS Type infrastructure side Free conductor end With Incable Control Box (ICCB) false
Charging mode Mode 4

Tech Support