Voltage monitoring device, EM-EV

Voltage monitoring device, EM-EV

Product Details:

Manufacturer part number: 2903246

Brand: PHOENIX CONTACT

Price: 98.38

Delivery time: 33 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2903246

Part Number
2903246
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.38 €

2 33 Days

Loading...

  1. 1

Basic information

Nominal voltage(V) - Width(mm) 35.6 Height(mm) 90
Depth(mm) 61 Energy consumption(W) - With communication interface false
Max. number of addressable charging points - Loading current(A) - Emergency release at power failure true

This page is Voltage monitoring device, EM-EV, part number 2903246.
You can find the detail information about specifications and dimensions on part number 2903246.

Tech Support