AC charging cable, EV-TAG3PK (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1623908
1623909
1627591
1627592
1628012
1628020
1628021
1628022
1628023
1628210
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Cable length
(m)
Type of cable

245.45 €

1 75 Days 204Straight

261.89 €

1 75 Days 324Straight

256.54 €

1 75 Days 207Straight

282.31 €

1 75 Days 327Straight

288.66 €

1 75 Days 327.5Straight

270.83 €

1 75 Days 204Spirally

348.86 €

1 75 Days 324Spirally

249.14 €

1 75 Days 205Straight

268.66 €

1 75 Days 325Straight

302.71 €

1 75 Days 3210Straight

Loading...

  1. 1

Basic information

Nominal voltage(V) 250 Type of current AC single phase With temperature sensor false
Number of communication conductors 2 Type vehicle side Type 1 Type infrastructure side Type 2
With Incable Control Box (ICCB) false Charging mode Mode 3

Tech Support