Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1212500
Width(mm) | 225 | Model | Bag | Height(mm) | 340 |
---|---|---|---|---|---|
Depth(mm) | 225 | Diameter(mm) | - | Material quality | - |
Material | Plastic | Padlock shackle | false | With shoulder strip | true |
Signal-red | false | With lock | - | Removable tray | - |
Total number of compartments | - | With foam | - | With divider | - |
This page is Tool bag, unequipped, TOOL-BAG EMPTY, part number 1212500.
You can find the detail information about specifications and dimensions on part number 1212500.