SKF Bearing Pullers TMMA (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TMMA 60
TMMA 80
TMMA 120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Claw Reach Length
(mm)
Max. extraction force kN Customs tariff — weight
(kg)
Clamping width min-max mm Hook width
(mm)
Matching hydraulic spindle Extraction depth T
(mm)
Weight kg Hook depth
(mm)

672.24 €

1 5 Days 15604.0336-15020-15047.5

241.21 €

1 5 Days 18805.6852-20028TMHS 752005.79.8

1,169.15 €

1 5 Days 241201275-25040TMHS 10025010.613.8

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 82041100
Customs tariff — country of origin DE

Tech Support