SKF Induction Heater TIH 030M

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TIH 030M/110V
TIH 030M/230V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mains voltage

4,209.15 €

1 5 Days 100-120 V/50-60 Hz

4,209.15 €

1 5 Days 220-240 V/50-60 Hz

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 250 max. External Dimensions(mm) 460 x 200 x 260 Customs tariff — weight(kg) 21.7
Coil diameter(mm) 95 Application bore diameter 20-300 mm Work area size (W x H)(mm) 100 x 135
Number of standard yokes 3 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 85144000 Standard yoke dimensions 65;40;20 mm Power consumption 2 kV A
Total weight(kg) 20.9 Customs tariff — country of origin DE Temperature control range 20°C to 50°C

Tech Support