SKF Electric Hot Plate

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

729659 C

Part Number
729659 C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,534.54 €

1 5 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) 200 max. External Dimensions(mm) 400 x 240 x 130 Customs tariff — weight(kg) 5.613
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 85144000
Power consumption 1,000 Watt Mains voltage 230 V Frequency range 50/60 Hz
Customs tariff — country of origin DE Temperature control range 50°C to 200°C

This page is SKF Electric Hot Plate, part number 729659 C.
You can find the detail information about specifications and dimensions on part number 729659 C.

Tech Support