SKF Hook Spanner / Shaft Wrench, HN Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HN 0
HN 1
HN 2-3
HN 4
HN 4-16/SET
HN 5-6
HN 7
HN 8-9
HN 10-11
HN 12-13
HN 14
HN 15
HN 16
HN 17
HN 18-20
HN 21-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Locknut external diameter
(mm)
Suitable for KM locknuts Wrench acc. to DIN 1810
(mm)
Suitable for DIN 1804 (M) locknuts Suitable for KMFE locknuts Suitable for AN locknuts Suitable for KMT locknuts Suitable for KMK locknuts Application Suitable for N locknuts

29.15 €

1 5 Days 0.02416-200-M6 × 0.75|M8 × 1---0-0

29.15 €

1 5 Days 0.02520-221ø 20-22----1-1

32.08 €

1 5 Days 0.0425-282|3ø 25-28M10 × 1|M12 × 1.5--02|3-2|3

33.54 €

1 5 Days 0.04930-324ø 30-32M14 × 1.5|M16 × 1.54-1|24Available in 200 HN 4-16/Set4

365.31 €

1 5 Days 2.8----------

33.54 €

1 5 Days 0.0938-455|6-M22 × 1.5|M24 × 1.5|M26 × 1.55, 6-3|4|55|6Available in 200 HN 4-16/Set5|6

40.85 €

1 5 Days 0.1652-557ø 52-55M28 × 1.5|M30 × 1.5|M32 × 1.5|M35 × 1.57-6|77Available in 200 HN 4-16/Set7

43.77 €

1 5 Days 0.2658-658|9-M38 × 1.5|M40 × 1.5|M42 × 1.58|9-88|9Available in 200 HN 4-16/Set8|9

46.69 €

1 5 Days 0.27668-7510|11ø 68-75M45 × 1.5|M48 × 1.5|M50 × 1.510|11-9|1010|11Available in 200 HN 4-16/Set10|11

48.15 €

1 5 Days 0.4180-9012|13ø 80-90M52 × 1.5|M55 × 1.5|M58 × 1.5|M60 × 1.512|13-11|1212|13Available in 200 HN 4-16/Set12|13

54.00 €

1 5 Days 0.4159214--1414-14Available in 200 HN 4-16/Set-

58.38 €

1 5 Days 0.4295-10015ø 95-100M62 × 1.5|M65 × 1.5|M68 × 1.5|M70 × 1.5151513|1415Available in 200 HN 4-16/Set-

62.77 €

1 5 Days 0.410516--16161516Available in 200 HN 4-16/Set-

73.00 €

1 5 Days 0.7110-11517ø 110-115M72 × 1.5|M75 × 1.5|M80 × 217171617--

80.31 €

1 5 Days 0.75120-13018|19|20ø 120-130M85 × 2|M90 × 218|19|2018|19|2017|18|1918|19|20--

99.31 €

1 5 Days 1135-14521|22ø 135-145M95 × 2|M100 × 221|2221|2220|22--22

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 82041100
Customs tariff — country of origin DE

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360