SANDVIK CoroReamer 435 Solid Carbide Reamer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
435B0400A1XFH10F
435B0401A1XFH10F
435B0450A1XFH10F
435B0500A1XFH10F
435B0501A1XFH10F
435B0600A1XFH10F
435B0601A1XFH10F
435B0700A1XFH10F
435B0800A1XFH10F
435B0801A1XFH10F
435B0802A1XFH10F
435B1000A1XFH10F
435B1001A1XFH10F
435B1198A1XFH10F
435B1200A1XFH10F
435B1203A1XFH10F
435B1300A1XFH10F
435B1400A1XFH10F
435B1500A1XFH10F
435B1600A1XFH10F
435B1700A1XFH10F
435B1800A1XFH10F
435B2000A1XFH10F
435T0400A1XFH10F
435T0500A1XFH10F
435T0597A1XFH10F
435T0600A1XFH10F
435T0602A1XFH10F
435T0650A1XFH10F
435T0700A1XFH10F
435T0800A1XFH10F
435T0900A1XFH10F
435T0950A1XFH10F
435T0998A1XFH10F
435T1000A1XFH10F
435T1001A1XFH10F
435T1002A1XFH10F
435T1100A1XFH10F
435T1197A1XFH10F
435T1200A1XFH10F
435T1300A1XFH10F
435T1400A1XFH10F
435T1500A1XFH10F
435T1600A1XFH10F
435T1700A1XFH10F
435T1800A1XFH10F
435T1900A1XFH10F
435T2000A1XFH10F
435.B-0397-A1-XF H10F
435.B-0398-A1-XF H10F
435.B-0399-A1-XF H10F
435.B-0402-A1-XF H10F
435.B-0403-A1-XF H10F
435.B-0497-A1-XF H10F
435.B-0498-A1-XF H10F
435.B-0499-A1-XF H10F
435.B-0502-A1-XF H10F
435.B-0503-A1-XF H10F
435.B-0550-A1-XF H10F
435.B-0597-A1-XF H10F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tool Diameter
(mm)
Groove Length
(mm)
Customs tariff weight
(kg)
Overall length l1 / l21 Max. drilling depth

149.54 €

1 Quote 4120.02374.439

149.54 €

1 Quote 4.01120.02374.439

149.54 €

1 Quote 4.5120.02474.3239

149.54 €

1 Quote 5120.02574.2539

161.54 €

1 Quote 5.01120.02574.2539

161.54 €

1 Quote 6120.02674.139

169.85 €

1 Quote 6.01120.02774.139

169.85 €

1 Quote 7160.05298.9564

169.85 €

1 Quote 8160.05498.864

169.85 €

1 Quote 8.01160.05698.864

-

1 Quote 8.02160.05698.7964

195.69 €

1 Quote 10200.101118.580

220.62 €

1 Quote 10.01200.101118.580

263.08 €

1 Quote 11.98200.145118.275

263.08 €

1 Quote 12200.145118.275

263.08 €

1 Quote 12.03200.145118.1975

288.92 €

1 Quote 13220.197128.0585

288.92 €

1 Quote 14220.206127.985

288.92 €

1 Quote 15220.271127.7582

297.23 €

1 Quote 16250.315147.6102

297.23 €

1 Quote 17250.376147.45102

322.15 €

1 Quote 18250.391147.3102

322.15 €

1 Quote 20250.484146.99100

156.92 €

1 Quote 4120.02474.439

156.92 €

1 Quote 5120.02574.2539

169.85 €

1 Quote 5.97120.02574.139

169.85 €

1 Quote 6120.02774.139

179.08 €

1 Quote 6.02120.02674.139

179.08 €

1 Quote 6.5160.0574.0964

179.08 €

1 Quote 7160.05898.9564

179.08 €

1 Quote 8160.06698.864

205.85 €

1 Quote 9200.09198.6560

205.85 €

1 Quote 9.5200.11118.5780

205.85 €

1 Quote 9.98200.104118.580

205.85 €

1 Quote 10200.118118.580

232.62 €

1 Quote 10.01200.102118.580

-

1 Quote 10.02200.117118.4980

276.92 €

1 Quote 11200.153118.3575

-

1 Quote 11.97200.17118.275

276.92 €

1 Quote 12200.148118.275

303.69 €

1 Quote 13220.202128.0585

303.69 €

1 Quote 14220.208127.985

303.69 €

1 Quote 15220.306127.7585

312.92 €

1 Quote 16250.365147.6102

312.92 €

1 Quote 17250.438147.45102

339.69 €

1 Quote 18250.469147.3102

339.69 €

1 Quote 19250.482147.14100

339.69 €

1 Quote 20250.591146.99100

-

1 Quote 3.97120.02474.439

-

1 Quote 3.98120.02274.439

-

1 Quote 3.99120.02374.439

-

1 Quote 4.02120.02574.439

-

1 Quote 4.03120.02274.3939

-

1 Quote 4.97120.02574.2539

-

1 Quote 4.98120.02574.2539

-

1 Quote 4.99120.02574.2539

150.00 €

1 Quote 5.02120.02474.2539

150.00 €

1 Quote 5.03120.02574.2439

150.00 €

1 Quote 5.5120.02774.1739

150.00 €

1 Quote 5.97120.02574.139

Loading...

Basic information

work material General Steel / Cast Iron / Aluminum / Titanium / Copper / Alloy Steel Processing type Finishing - bore tolerance H7 Holder: Design Neutral
Cooling lubricant Yes Machine-side holder size / Coupling size n/a Customs tariff weight unit kg
Sort type Hard metal eClass-5.1 21010504 ISO application area P P
Type VHM reamer ISO application area K K Geometry / Cutting edge XF
Manufacturer SANDVIK COROMANT Sort code H10F Customs tariff weight Pro 1
ISO application area N N Customs tariff article number 82076030 Customs tariff country of origin DE

Tech Support