Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
830S12A20035F |
830S12A20069F |
830S12A20130F |
830S14A20070F |
830S14A20131F |
830S16A25090F |
830S16A25151F |
830S20A25089F |
830S20A25150F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Overall length l1 / l21 (mm) | Customs tariff weight (kg) | Machine-side holder size / Coupling size | Tool-side holder size/ Coupling size | |
---|---|---|---|---|---|---|---|---|---|
919.31 € | 1 | 5 Days | 10.00 - 21.00 | 99.50 - 145.00 | 0.18 | ø 20.00 mm | 830A/B-*S12 | ||
919.31 € | 1 | 5 Days | 10.00 - 21.00 | 133.00 - 178.50 | 0.232 | ø 20.00 mm | 830A/B-*S12 | ||
974.85 € | 1 | 5 Days | 10.00 - 21.00 | 194.00 - 239.50 | 0.4 | ø 20.00 mm | 830A/B-*S12 | ||
967.54 € | 1 | 5 Days | 22.00 - 23.00 | 135 | 0.276 | ø 20.00 mm | 830A-*S14 | ||
1,026.00 € | 1 | 5 Days | 22.00 - 23.00 | 196 | 0.419 | ø 20.00 mm | 830A-*S14 | ||
967.54 € | 1 | 5 Days | 24.00 - 29.00 | 166 | 0.48 | ø 25.00 mm | 830A-*S16 | ||
1,026.00 € | 1 | 5 Days | 24.00 - 29.00 | 227 | 0.652 | ø 25.00 mm | 830A-*S16 | ||
967.54 € | 1 | 5 Days | 30.00 - 31.75 | 166 | 0.6 | ø 25.00 mm | 830A-*S20 | ||
1,026.00 € | 1 | 5 Days | 30.00 - 31.75 | 227 | 1.029 | ø 25.00 mm | 830A-*S20 |
Loading...
Processing type | Finishing - bore tolerance H7 | Holder: Design | Neutral | Cooling lubricant | Yes |
---|---|---|---|---|---|
Customs tariff weight unit | kg | eClass-5.1 | 21021101 | Type | Shank holder. |
Manufacturer | SANDVIK COROMANT | Customs tariff weight Pro | 1 | Customs tariff article number | 84669360 |
Customs tariff country of origin | DE |