Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HA06QCC5115 |
HA10QCC6135 |
HA10QCC8165 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Tool-side mount/coupling size | Total length l1 / l21 (mm) | Holder: L dimension | Machine-side mount/coupling size | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 1.7 | Coromant Capto C5 | LF = 115.00 | LB1 = 88.00 | HSK 63 - shape A/C | ||
- | 1 | 5 Days | 4 | Coromant Capto C6 | LF = 135.00 | LB1 = 105.00 | HSK 100 - shape A/C | ||
- | 1 | 5 Days | 6.1 | Coromant Capto C8 | LF = 165.00 | LB1 = 135.00 | HSK 100 - shape A/C |
Loading...
Holder: Design | Neutral | Customs tariff goods number | 84669360 | Customs tariff weight unit | kg |
---|---|---|---|---|---|
eClass-5.1 | 21021104 | Coolant | Yes - through center | Type | Basic Holder |
Manufacturer | SANDVIK COROMANT | Customs tariff weight per | 1 | Customs tariff country of origin | DE |