SANDVIK Vl to Arbor Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
391052250020
391052263030
391052763030
391052780030
391053280030
391054080030
391.05-16 50 030
391.05-27 50 020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Machine chuck / socket size Bracket: L dimension Tool chuck / socket size

488.15 €

1 5 Days 0.4Varilock 5020ø 22.00 mm

513.00 €

1 5 Days 0.698Varilock 6330ø 22.00 mm

513.00 €

1 5 Days 0.8Varilock 6330ø 27.00 mm

-

1 5 Days 1.2Varilock 8030ø 27.00 mm

-

1 5 Days 1.5Varilock 8030ø 32.00 mm

559.77 €

1 5 Days 1.5Varilock 8030ø 40.00 mm

-

1 5 Days 0.4Varilock 5030ø 16.00 mm

-

1 5 Days 0.4Varilock 5020ø 27.00 mm

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
eClass-5.1 21021104 Coolant No Bracket: Design Neutral
Type Adapter Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support