- | - | 3.1 | ø 22.00 mm | 100 | - | Input: through center/output: through milling arbor mount | HSK 100 - shape A/C | 1 pieces |
- | - | 3.6 | ø 27.00 mm | 100 | - | Input: through center/output: through milling arbor mount | HSK 100 - shape A/C | 1 pieces |
- | - | 4.76 | ø 32.00 mm | 100 | - | Input: through center/output: through milling arbor mount | HSK 100 - shape A/C | 1 pieces |
- | - | 5.51 | ø 40.00 mm | 100 | 23 | Input: through center/output: through milling arbor mount | HSK 100 - shape A/C | 1 pieces |
- | - | 6 | ø 32.00 mm | 100 | - | Input: through center/output: through milling arbor mount | HSK 125 - Shape A/C | 1 pieces |
- | - | 6.8 | ø 40.00 mm | 100 | 23 | Input: through center/output: through milling arbor mount | HSK 125 - Shape A/C | 1 pieces |
BD1 = 32.00 mm/BD2 = 40.00 mm/BBD = 1 mm/RPMX = 30,000 mm | - | 0.4 | ø 16.00 mm | LF = 50.00 | LB1 = 30.00/LB2 = 50.00 | Yes - through center | HSK 40 - shape A/C | 1 pieces |
- | - | 0.58 | ø 22.00 mm | 50 | - | Yes - with milling arbor mount | HSK 40 - shape A/C | 1 pieces |
BD1 = 32.00 mm/BD2 = 50.00 mm/BBD = 1 mm/RPMX = 25,000 mm | - | 0.56 | ø 16.00 mm | LF = 50.00 | LB1 = 24.00/LB2 = 50.00 | Yes - through center | HSK 50 - shape A/C | 1 pieces |
- | - | 0.88 | ø 22.00 mm | 60 | - | Yes - with milling arbor mount | HSK 50 - shape A/C | 1 pieces |
- | - | 0.82 | ø 16.00 mm | 50 | - | Input: through center/output: through milling arbor mount | HSK 63 - shape A/C | 1 pieces |
- | - | 1.1 | ø 22.00 mm | 50 | - | Input: through center/output: through milling arbor mount | HSK 63 - shape A/C | 1 pieces |
- | - | 1.41 | ø 27.00 mm | 60 | - | Input: through center/output: through milling arbor mount | HSK 63 - shape A/C | 1 pieces |
- | - | 1.74 | ø 32.00 mm | 60 | - | Input: through center/output: through milling arbor mount | HSK 63 - shape A/C | 1 pieces |
- | - | 2.04 | ø 38.00 mm | 60 | 18.034 | Input: through center/output: through milling arbor mount | HSK 63 - shape A/C | 1 pieces |
BD1 = 50.00 mm/BD2 = 80.00 mm/BBD = 1 mm/RPMX = 14,000 mm | - | 1.5 | ø 22.00 mm | LF = 50.00 | LB1 = 24.00/LB2 = 50.00 | Yes - through center | HSK 80 - shape A/C | 1 pieces |
BD1 = 60.00 mm/BD2 = 80.00 mm/BBD = 1 mm/RPMX = 14,000 mm | - | 1.7 | ø 27.00 mm | LF = 50.00 | LB1 = 24.00/LB2 = 50.00 | Yes - through center | HSK 80 - shape A/C | 1 pieces |
BD1 = 78.00 mm/BD2 = 80.00 mm/BBD = 1 mm/RPMX = 14,000 mm | - | 2.4 | ø 32.00 mm | LF = 60.00 | LB1 = 34.00/LB2 = 60.00 | Yes - through center | HSK 80 - shape A/C | 1 pieces |
BD1 = 87.00 mm/BBD = 1 mm/RPMX = 14,000 mm | - | 2.65 | ø 40.00 mm | LF = 60.00 | LB1 = 60.00 | Yes - through center | HSK 80 - shape A/C | 1 pieces |
- | - | 2.8 | ø 22.00 mm | 50 | - | Yes - through center | HSK 100 - shape A/C | 1 pieces |
- | - | 2.8 | ø 27.00 mm | 50 | - | Yes - through center | HSK 100 - shape A/C | 1 pieces |
- | - | 2.8 | ø 32.00 mm | 50 | - | Yes - through center | HSK 100 - shape A/C | 1 pieces |
- | - | 3.71 | ø 40.00 mm | 60 | 23 | Yes - through center | HSK 100 - shape A/C | 1 pieces |
- | - | 13.8 | ø 60.00 mm | 75 | - | Yes - through center | HSK 100 - shape A/C | 1 pieces |
- | - | 9.15 | ø 60.00 mm | 85 | - | Yes - through center | HSK 125 - Shape A/C | 1 pieces |
- | 100 | 2.8 | ø 19.05 mm | - | - | Input: through center/output: through milling arbor mount | HSK 100 - shape A/C | 1 pieces |
- | 100 | 3.14 | ø 25.40 mm | - | - | Input: through center/output: through milling arbor mount | HSK 100 - shape A/C | 1 pieces |
- | - | 5.46 | ø 38.10 mm | 100 | 23.01 | Input: through center/output: through milling arbor mount | HSK 100 - shape A/C | 1 pieces |
- | - | 6.75 | ø 38.10 mm | 100 | 23.01 | Input: through center/output: through milling arbor mount | HSK 125 - Shape A/C | 1 pieces |
- | 50 | 0.96 | ø 19.05 mm | - | - | Input: through center/output: through milling arbor mount | HSK 63 - shape A/C | 1 pieces |
- | 60 | 1.26 | ø 25.40 mm | - | - | Input: through center/output: through milling arbor mount | HSK 63 - shape A/C | 1 pieces |
- | - | 2.19 | ø 38.10 mm | 65 | 23.01 | Input: through center/output: through milling arbor mount | HSK 63 - shape A/C | 1 pieces |
- | - | 3.66 | ø 38.10 mm | 60 | 23.01 | Yes - through center | HSK 100 - shape A/C | 1 pieces |
- | 75 | 6.46 | ø 63.50 mm | - | - | Yes - through center | HSK 100 - shape A/C | 1 pieces |
- | 85 | 9.23 | ø 63.50 mm | - | - | Yes - through center | HSK 125 - Shape A/C | 1 pieces |