SANDVIK BIG-PLUS CAT-V to Coromant Capto Adaptor with Quick Change

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VB50QCC6115

Part Number
VB50QCC6115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Other designs BD2 = 98.40 mm Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight(kg) 4.3 Customs tariff weight unit kg Tool-side mount/coupling size Coromant Capto C 6
Total length l1 / l21(mm) LF = 115.00 Holder: L dimension LB1 = 95.00 eClass-5.1 21021104
Coolant Yes - through center and flange Machine-side mount/coupling size Steep-Angle Taper 50 - BIG-PLUS CAT-V Type Basic Holder
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK BIG-PLUS CAT-V to Coromant Capto Adaptor with Quick Change, part number VB50QCC6115.
You can find the detail information about specifications and dimensions on part number VB50QCC6115.

Tech Support