SANDVIK BIG-PLUS MAS-BT to Coromant Capto Adaptor with Quick Change

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BB50QCC6135

Part Number
BB50QCC6135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 5 Days

Loading...

  1. 1

Basic information

Other designs BD2 = 135.00 mm Holder: Design Neutral Customs tariff goods number 84669360
Customs tariff weight(kg) 5.03 Customs tariff weight unit kg Tool-side mount/coupling size Coromant Capto C 6
Total length l1 / l21(mm) LF = 135.00 Holder: L dimension LB1 = 96.00 eClass-5.1 21021104
Coolant Yes Machine-side mount/coupling size Steep-Angle Taper 50 - BIG-PLUS MAS-BT 403 Type Basic Holder
Manufacturer SANDVIK COROMANT Customs tariff weight per 1 Customs tariff country of origin DE

This page is SANDVIK BIG-PLUS MAS-BT to Coromant Capto Adaptor with Quick Change, part number BB50QCC6135.
You can find the detail information about specifications and dimensions on part number BB50QCC6135.

Tech Support