SANDVIK ISO 7388-1 to Coromant Capto Adaptor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C10390B14050140
C1039014060050
C3390B14040030
C3390B14040060
C3390B14050030
C3390B14050060
C4390B14040030
C4390B14040060
C4390B14050030
C4390B14050060
C5390B14040040
C5390B14040080
C5390B14050030
C5390B14050070
C539014040030
C539014040070
C6390B14040085
C6390B14050030
C6390B14050080
C8390B14050070
C8390B14050120
C839014060120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Tool-side mount/coupling size Total length l1 / l21
(mm)
Holder: L dimension Coolant Machine-side mount/coupling size

758.54 €

1 Quote BD1 = 100.00 mm7.63Coromant Capto C10140-Yes - through centerSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-A)

760.00 €

1 Quote -5.5Coromant Capto C1050-Yes - through centerSteep-Angle Taper 60 - ISO 7388/1 (DIN 69871-A)

464.77 €

1 Quote LB1 = 10.90 mm/BD2 = 63.50 mm0.83Coromant Capto C330-Yes - through center and flangeSteep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB)

464.77 €

1 Quote LB1 = 40.90 mm/BD2 = 63.50 mm0.98Coromant Capto C360-Yes - through center and flangeSteep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB)

517.38 €

1 Quote LB1 = 10.90 mm/BD2 = 97.50 mm2.62Coromant Capto C330-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

517.38 €

1 Quote LB1 = 40.90 mm/BD2 = 97.50 mm2.73Coromant Capto C360-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

494.00 €

1 Quote LB1 = 10.90 mm/BD2 = 63.50 mm0.82Coromant Capto C430-Yes - through center and flangeSteep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB)

494.00 €

1 Quote LB1 = 40.90 mm/BD2 = 63.50 mm1.08Coromant Capto C460-Yes - through center and flangeSteep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB)

546.62 €

1 Quote LB1 = 10.90 mm/BD2 = 97.50 mm2.62Coromant Capto C430-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

546.62 €

1 Quote LB1 = 40.90 mm/BD2 = 97.50 mm2.84Coromant Capto C460-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

517.38 €

1 Quote LB1 = 20.90 mm/BD2 = 63.50 mm0.92Coromant Capto C540-Yes - through center and flangeSteep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB)

517.38 €

1 Quote LB1 = 60.90 mm/BD2 = 63.50 mm1.5Coromant Capto C580-Yes - through center and flangeSteep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB)

577.31 €

1 Quote LB1 = 10.90 mm/BD2 = 97.50 mm2.62Coromant Capto C530-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

577.31 €

1 Quote LB1 = 50.90 mm/BD2 = 97.50 mm3.1Coromant Capto C570-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

517.38 €

1 5 Days -0.8Coromant Capto C530-Yes - through centerSteep-Angle Taper 40 - ISO 7388/1 (DIN 69871-A)

517.38 €

1 5 Days -1.1Coromant Capto C570-Yes - through centerSteep-Angle Taper 40 - ISO 7388/1 (DIN 69871-A)

543.69 €

1 Quote LB1 = 65.90 mm/BD2 = 63.50 mm1.81Coromant Capto C685-Yes - through center and flangeSteep-Angle Taper 40 - ISO 7388/1 (DIN 69871-ADB)

602.15 €

1 Quote LB1 = 10.90 mm/BD2 = 97.50 mm2.5Coromant Capto C630-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

602.15 €

1 Quote LB1 = 60.90 mm/BD2 = 97.50 mm3.6Coromant Capto C680-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

662.08 €

1 Quote LB1 = 50.90 mm/BD2 = 97.50 mm3.74Coromant Capto C870-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

662.08 €

1 Quote LB1 = 100.90 mm/BD2 = 97.50 mm5.57Coromant Capto C8120-Yes - through center and flangeSteep-Angle Taper 50 - ISO 7388/1 (DIN 69871-ADB)

662.08 €

1 5 Days -12.11Coromant Capto C8120LB1 = 100.00 mmYes - through centerSteep-Angle Taper 60 - ISO 7388/1 (DIN 69871-A)

Loading...

  1. 1

Basic information

Holder: Design Neutral Customs tariff goods number 84669360 Customs tariff weight unit kg
eClass-5.1 21021104 Type Basic Holder Manufacturer SANDVIK COROMANT
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support