Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | O.D./ I.D. (For Threading) | Geometry/cutting edge | Type recommendation | Other designs | Customs tariff goods number | Customs tariff weight (kg) | ISO application area H | Holder: F dimension | Holder: Min. bore diameter | Total length l1 / l21 (mm) | ISO application area M | Holder: L dimension | Max. cutting depth (mm) | Corner radius RE (mm) | ISO application area P | Grade code | Machine-side mount/coupling size | Insert type | Size of insert/insert seat | Grade type | ISO application area S | ISO application area N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | - | 82090020 | 0.004 | - | - | - | LF = 38.00 | M | - | APMX = 0.50 | 0.075 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 3.10 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 2.00 | DMIN1 = 4.20 | LF = 27.30 | M | LU = 10.30 | APMX = 0.50 | 0.15 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
60.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 3.10 mm/OHX = 13.00 mm | 82090020 | 0.011 | - | WF = 2.00 | - | LF = 27.30 | M | LU = 10.00 | APMX = 0.50 | 0.2 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
73.00 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 3.10 mm/OHX = 23.00 mm | 82090020 | 0.012 | - | WF = 2.00 | DMIN1 = 4.20 | LF = 37.30 | M | LU = 20.30 | APMX = 0.50 | 0.15 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
73.00 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 3.10 mm/OHX = 23.00 mm | 82090020 | 0.015 | - | WF = 2.00 | - | LF = 37.30 | M | LU = 20.00 | APMX = 0.50 | 0.2 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 3.10 mm/OHX = 28.00 mm | 82090020 | 0.012 | - | WF = 2.00 | DMIN1 = 4.20 | LF = 42.30 | M | LU = 25.30 | APMX = 0.50 | 0.15 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
80.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 3.10 mm/OHX = 28.00 mm | 82090020 | 0.016 | - | WF = 2.00 | - | LF = 42.30 | M | LU = 25.00 | APMX = 0.50 | 0.2 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
63.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 3.10 mm/OHX = 18.00 mm | 82090020 | 0.012 | - | WF = 2.00 | DMIN1 = 4.20 | LF = 32.30 | M | LU = 15.30 | APMX = 0.30 | 0.2 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
63.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | P|M|N|S | RMPX = 0°/WB = 3.10 mm/OHX = 18.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.30 | 0.2 | P - 1. Selection | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.60 mm/OHX 15.00 mm | 82090020 | 0.012 | - | WF = 1.50 | DMIN1 = 3.20 | LF = 29.30 | M | LU = 12.00 | APMX = 0.20 | 0.15 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.20 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.10 | DMIN1 = 0.30 | LF = 27.30 | M | LU = 1.20 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | T098 | P|M|N|S | RMPX = 17°/WB = 3.45 mm/OHX = 18.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.06 | - | P - 1. Selection | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.30 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.20 | DMIN1 = 0.40 | LF = 27.30 | M | LU = 1.60 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | T098 | P|M|N|S | RMPX = 17°/WB = 0.28 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.07 | - | P - 1. Selection | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.40 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.20 | DMIN1 = 0.50 | LF = 27.30 | M | LU = 2.00 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | T098 | P|M|N|S | RMPX = 17°/WB = 0.37 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.08 | - | P - 1. Selection | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.50 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.30 | DMIN1 = 0.60 | LF = 27.30 | M | LU = 2.50 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | T098 | P|M|N|S | RMPX = 17°/WB = 0.46 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.09 | - | P - 1. Selection | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.60 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.30 | DMIN1 = 0.70 | LF = 27.30 | M | LU = 3.50 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.60 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.40 | DMIN1 = 0.80 | LF = 27.30 | M | LU = 4.00 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.70 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.40 | DMIN1 = 0.90 | LF = 27.30 | M | LU = 5.00 | APMX = 0.10 | - | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | T098 | P|M|N|S | RMPX = 17°/WB = 0.73 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.1 | - | P - 1. Selection | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.10 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 1.20 | DMIN1 = 2.70 | LF = 27.30 | M | LU = 10.00 | APMX = 0.20 | 0.03 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
58.31 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.10 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 1.20 | DMIN1 = 2.70 | LF = 27.30 | M | LU = 10.00 | APMX = 0.20 | 0.03 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.60 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 1.50 | DMIN1 = 3.20 | LF = 27.30 | M | LU = 10.00 | APMX = 0.20 | 0.03 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
55.92 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.60 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 1.50 | DMIN1 = 3.20 | LF = 27.30 | M | LU = 10.00 | APMX = 0.20 | 0.03 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 3.50 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 2.00 | DMIN1 = 4.20 | LF = 27.30 | M | LU = 10.00 | APMX = 0.30 | 0.03 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
55.92 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 3.50 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 2.00 | DMIN1 = 4.20 | LF = 27.30 | M | LU = 10.00 | APMX = 0.30 | 0.03 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.70 mm/OHX = 12.00 mm | 82090020 | 0.012 | - | WF = 0.50 | DMIN1 = 1.00 | LF = 26.30 | M | LU = 4.00 | APMX = 0.10 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.70 mm/OHX = 12.00 mm | 82090020 | 0.012 | - | WF = 0.50 | DMIN1 = 1.00 | LF = 26.30 | M | LU = 6.00 | APMX = 0.10 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
55.23 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 1.10 mm/OHX = 12.00 mm | 82090020 | 0.012 | - | WF = 0.70 | DMIN1 = 1.70 | LF = 26.30 | M | LU = 6.00 | APMX = 0.20 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 1.10 mm/OHX = 12.00 mm | 82090020 | 0.012 | - | WF = 0.70 | DMIN1 = 1.70 | LF = 26.30 | M | LU = 9.00 | APMX = 0.20 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 1.60 mm/OHX = 12.00 mm | 82090020 | 0.012 | - | WF = 1.00 | DMIN1 = 2.20 | LF = 26.30 | M | LU = 6.00 | APMX = 0.20 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
58.31 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 1.60 mm/OHX = 12.00 mm | 82090020 | 0.012 | - | WF = 1.00 | DMIN1 = 2.20 | LF = 26.30 | M | LU = 9.00 | APMX = 0.20 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
58.31 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.10 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 1.20 | DMIN1 = 2.70 | LF = 27.30 | M | LU = 10.00 | APMX = 0.20 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
61.38 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.10 mm/OHX = 18.00 mm | 82090020 | 0.012 | - | WF = 1.20 | DMIN1 = 2.70 | LF = 32.30 | M | LU = 15.00 | APMX = 0.20 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.60 mm/OHX = 18.00 mm | 82090020 | 0.012 | - | WF = 1.50 | DMIN1 = 3.20 | LF = 32.30 | M | LU = 15.00 | APMX = 0.20 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 2.60 mm/OHX = 23.00 mm | 82090020 | 0.012 | - | WF = 1.50 | DMIN1 = 3.20 | LF = 37.30 | M | LU = 20.00 | APMX = 0.20 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
58.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 3.50 mm/OHX = 18.00 mm | 82090020 | 0.012 | - | WF = 2.00 | DMIN1 = 4.20 | LF = 32.30 | M | LU = 15.00 | APMX = 0.30 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 3.50 mm/OHX = 23.00 mm | 82090020 | 0.012 | - | WF = 2.00 | DMIN1 = 4.20 | LF = 37.30 | M | LU = 20.00 | APMX = 0.30 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
74.77 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 3.50 mm/OHX = 28.00 mm | 82090020 | 0.012 | - | WF = 2.00 | DMIN1 = 4.20 | LF = 42.30 | M | LU = 25.00 | APMX = 0.30 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 17°/WB = 0.70 mm/OHX = 13.00 mm | 82090020 | 0.012 | - | WF = 0.50 | DMIN1 = 1.00 | LF = 27.30 | M | LU = 6.00 | APMX = 0.10 | 0.1 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
- | 1 | Quote | High Hardness Material | Right-hand | Internal Diameter | T098 | H | RMPX = 17°/WB = 1.05 mm/OHX = 13.00 mm | 82090020 | 0.012 | H - 1. Selection | - | - | - | - | - | APMX = 0.2 | 0.1 | - | 7015 | DCON = 4.00 mm | T = longitudinal turning | 4 | CBN | - | - | ||
- | 1 | Quote | High Hardness Material | Right-hand | Internal Diameter | T098 | H | RMPX = 17°/WB = 1.55 mm/OHX = 13.00 mm | 82090020 | 0.012 | H - 1. Selection | - | - | - | - | - | APMX = 0.2 | 0.1 | - | 7015 | DCON = 4.00 mm | T = longitudinal turning | 4 | CBN | - | - | ||
- | 1 | Quote | High Hardness Material | Right-hand | Internal Diameter | T098 | H | RMPX = 17°/WB = 2.05 mm/OHX = 13.00 mm | 82090020 | 0.012 | H - 1. Selection | - | - | - | - | - | APMX = 0.2 | 0.15 | - | 7015 | DCON = 4.00 mm | T = longitudinal turning | 4 | CBN | - | - | ||
- | 1 | Quote | High Hardness Material | Right-hand | Internal Diameter | T098 | H | RMPX = 17°/WB = 2.55 mm/OHX = 18.00 mm | 82090020 | 0.012 | H - 1. Selection | - | - | - | - | - | APMX = 0.2 | 0.15 | - | 7015 | DCON = 4.00 mm | T = longitudinal turning | 4 | CBN | - | - | ||
- | 1 | Quote | High Hardness Material | Right-hand | Internal Diameter | T098 | H | RMPX = 17°/WB = 3.05 mm/OHX = 18.00 mm | 82090020 | 0.012 | H - 1. Selection | - | - | - | - | - | APMX = 0.2 | 0.15 | - | 7015 | DCON = 4.00 mm | T = longitudinal turning | 4 | CBN | - | - | ||
- | 1 | Quote | High Hardness Material | Right-hand | Internal Diameter | T098 | H | RMPX = 17°/WB = 3.45 mm/OHX = 13.00 mm | 82090020 | 0.012 | H - 1. Selection | - | - | - | - | - | APMX = 0.3 | 0.15 | - | 7015 | DCON = 4.00 mm | T = longitudinal turning | 4 | CBN | - | - | ||
- | 1 | Quote | High Hardness Material | Right-hand | Internal Diameter | T098 | H | RMPX = 17°/WB = 3.45 mm/OHX = 18.00 mm | 82090020 | 0.012 | H - 1. Selection | - | - | - | - | - | APMX = 0.3 | 0.15 | - | 7015 | DCON = 4.00 mm | T = longitudinal turning | 4 | CBN | - | - | ||
- | 1 | Quote | High Hardness Material | Right-hand | Internal Diameter | T098 | H | RMPX = 17°/WB = 3.45 mm/OHX = 23.00 mm | 82090020 | 0.012 | H - 1. Selection | - | - | - | - | - | APMX = 0.3 | 0.15 | - | 7015 | DCON = 4.00 mm | T = longitudinal turning | 4 | CBN | - | - | ||
- | 1 | Quote | High Hardness Material | Right-hand | Internal Diameter | T098 | H | RMPX = 17°/WB = 3.45 mm/OHX = 28.00 mm | 82090020 | 0.012 | H - 1. Selection | - | - | - | - | - | APMX = 0.3 | 0.15 | - | 7015 | DCON = 4.00 mm | T = longitudinal turning | 4 | CBN | - | - | ||
97.85 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | - | 82090020 | 0.004 | - | - | - | LF = 38.00 | M | - | APMX = 0.05 | 0.05 | P | 1025 | DCON = 4.00 mm | T = longitudinal turning | 4 | Carbide | S | N | ||
67.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | TE98 | P|M|N|S | RMPX = 44°/WB = 2.95 mm/OHX = 23.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.80 | 0.15 | P - 1. Selection | 1025 | DCON = 4.00 mm | TE = profiling, extended f1 dimension | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
67.62 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | TE98 | P|M|N|S | RMPX = 44°/WB = 2.95 mm/OHX = 23.00 mm | 82090020 | 0.012 | - | - | - | - | M - 1. Selection | - | APMX = 0.80 | 0.15 | P - 1. Selection | 1025 | DCON = 4.00 mm | TE = profiling, extended f1 dimension | 4 | Carbide | S - 1. Selection | N - 1. Selection | ||
54.08 € | 1 | Quote | Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | TE98 | - | RMPX = 44°/WB = 2.95 mm/OHX = 23.00 mm | 82090020 | 0.012 | - | - | - | - | M | - | APMX = 0.80 | 0.15 | - | H10F | DCON = 4.00 mm | TE = profiling, extended f1 dimension | 4 | Carbide | S | N | ||
96.15 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | - | 82090020 | 0.015 | - | - | - | LF = 48.00 | M | - | APMX = 0.50 | 0.075 | P | 1025 | DCON = 5.00 mm | T = longitudinal turning | 5 | Carbide | S | N | ||
- | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 4.80 mm/OHX = 13.00 mm | 82090020 | 0.018 | - | WF = 2.50 | DMIN1 = 5.20 | LF = 32.30 | M | LU = 10.20 | APMX = 0.60 | 0.2 | P | 1025 | DCON = 5.00 mm | T = longitudinal turning | 5 | Carbide | S | N | ||
52.54 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 4.80 mm/OHX = 13.00 mm | 82090020 | 0.016 | - | 2.5 | - | 32.3 | M | 20 | APMX = 0.60 | 0.2 | P | 1025 | - | T = longitudinal turning | 5 | Carbide | S | N | ||
55.31 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 4.30 mm/OHX = 18.00 mm | 82078019 | 0.018 | - | WF = 2.50 | DMIN1 = 5.20 | LF = 37.30 | M | LU = 15.00 | APMX = 0.50 | 0.2 | P | 1025 | DCON = 5.00 mm | T = longitudinal turning | 5 | Carbide | S | N | ||
55.31 € | 1 | Quote | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Right-hand | Internal Diameter | CXS-T | - | RMPX = 0°/WB = 4.30 mm/OHX = 18.00 mm | 82090020 | 0.018 | - | WF = 2.50 | DMIN1 = 5.20 | LF = 37.30 | M | LU = 15.00 | APMX = 0.50 | 0.2 | P | 1025 | DCON = 5.00 mm | T = longitudinal turning | 5 | Carbide | S | N |
Loading...
Customs tariff weight unit | kg | Insert clearance angle | 6° | eClass-5.1 | 21011901 |
---|---|---|---|---|---|
Coolant | No | Number of cutting edges | 1 | Type | XS cutting tool |
Insert shape | CXS* | Manufacturer | SANDVIK COROMANT | Suitable for which type of machining? | Small part machining/internal machining |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Configure
Basic Attributes
work material
Cutting Direction
O.D./ I.D. (For Threading)
Geometry/cutting edge
Type recommendation
Other designs
Customs tariff goods number
Customs tariff weight(kg)
ISO application area H
Holder: F dimension
Holder: Min. bore diameter
Total length l1 / l21(mm)
ISO application area M
Holder: L dimension
Max. cutting depth(mm)
Corner radius RE(mm)
ISO application area P
Grade code
Machine-side mount/coupling size
Insert type
Size of insert/insert seat
Grade type
ISO application area S
ISO application area N
Type
Optional Attributes