SANDVIK CoroTurn XS Solid Carbide Tool for Back Boring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CXS04B090154225R1025
CXS05B090155230R1025
CXS06B090156230R1025
CXS07B090157230R1025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O.D./ I.D. (For Threading) Customs tariff weight
(kg)
Max. cutting depth
(mm)
Machine-side mount/coupling size Size of insert/insert seat

67.62 €

1 Quote Internal Diameter0.012APMX = 0.80DCON = 4.00 mm4

67.62 €

1 Quote Internal Diameter0.018APMX = 1.00-5

90.62 €

1 Quote -0.021APMX = 1.80DCON = 6.00 mm6

95.08 €

1 Quote -0.025APMX = 2.50DCON = 7.00 mm7

Loading...

  1. 1

Basic information

work material Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy Cutting Direction Right-hand Geometry/cutting edge B090
Customs tariff goods number 82090020 Customs tariff weight unit kg Insert clearance angle
ISO application area M M Corner radius RE(mm) 0.15 eClass-5.1 21011901
Coolant No ISO application area P P Number of cutting edges 1
Grade code 1025 Type XS cutting tool Insert shape CXS*
Insert type B = back boring Manufacturer SANDVIK COROMANT Grade type Carbide
Suitable for which type of machining? Small part machining/internal machining ISO application area S S ISO application area N N
Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support