Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | What type of machining is it suitable for? | Corner radius RE (mm) | Grade code | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|
37.23 € | 1 | 5 Days | Finishing | 0.4 | 4315 | L4 | ||
37.23 € | 1 | 5 Days | Finishing | 0.4 | 4325 | L4 | ||
37.23 € | 1 | 5 Days | Finishing | 0.79 | 4315 | L4 | ||
37.23 € | 1 | 5 Days | Finishing | 0.79 | 4325 | L4 | ||
42.85 € | 1 | 5 Days | Medium machining | 0.79 | 4315 | M5W | ||
42.85 € | 1 | 5 Days | Medium machining | 0.79 | 4325 | M5W | ||
37.23 € | 1 | 5 Days | Medium machining | 0.79 | 4315 | M5 | ||
37.23 € | 1 | 5 Days | Medium machining | 0.79 | 4325 | M5 | ||
37.23 € | 1 | 5 Days | Finishing | 1.19 | 4315 | L4 | ||
37.23 € | 1 | 5 Days | Finishing | 1.19 | 4325 | L4 | ||
42.85 € | 1 | 5 Days | Medium machining | 1.19 | 4315 | M5W | ||
42.85 € | 1 | 5 Days | Medium machining | 1.19 | 4325 | M5W | ||
37.23 € | 1 | 5 Days | Medium machining | 1.19 | 4315 | M5 | ||
37.23 € | 1 | 5 Days | Medium machining | 1.19 | 4325 | M5 |
Loading...
work material | Steel | Cutting Direction | No-hand | Customs tariff — weight(kg) | 0.014 |
---|---|---|---|---|---|
Other designs | LE = 4.00 mm / W1 = 10.00 mm | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 82090020 | Insert clearance angle | 6° | eClass-5.1 | 21011901 |
Number of cutting edges | 8 | Large insert / insert holder L/S | 10 11 | ISO application P | P |
Insert shape | CT300 | Insert type | Eight-blade insert with bore and geometry | Manufacturer | SANDVIK Coromant |
Grade type | Hard metal | Customs tariff — country of origin | DE |