Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Cutting Direction | Number of threads (for threading) | Pitch (for Threading) | Customs tariff — weight (kg) | ISO application H | Type recommendation | Other designs | What type of machining is it suitable for? | Insert clearance angle | ISO application K | Corner radius RE (mm) | eClass-5.1 | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | Insert type | ISO application M | ISO application N | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.005 | - | P|M|K|N|S | - | ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | ACME 29° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14-8 TPI | - | 0.005 | - | P|M|K|N|S | - | ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | ACME 29° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 24 TPI | - | 0.005 | - | P|M|K|N|S | - | ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | ACME 29° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 10 TPI | 1.50 mm | 0.005 | - | P|M|K|N|S | - | MJ 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | MJ 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 11 TPI | 2.00 mm | 0.005 | - | P|M|K|N|S | - | MJ 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | MJ 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 10 TPI | 0.50 mm | 0.005 | - | P|M|K|N|S | - | Metric 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Metric 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 10 TPI | 0.75 mm | 0.005 | - | P|M|K|N|S | - | Metric 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Metric 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.005 | - | P|M|K|N|S | - | NPT 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | NPT 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 19 TPI | - | 0.005 | - | P|M|K|N|S | - | NPT 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | NPT 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 28 TPI | - | 0.005 | - | P|M|K|N|S | - | NPT 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | NPT 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 4 TPI | - | 0.005 | - | P|M|K|N|S | - | NPT 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | NPT 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 6 TPI | - | 0.005 | - | P|M|K|N|S | - | NPT 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | NPT 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
48.77 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 18 TPI | - | 0.005 | - | P|M|K|N|S | - | BSPT 55° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | BSPT 55° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
48.77 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 28-14 TPI | - | 0.005 | - | P|M|K|N|S | - | BSPT 55° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | BSPT 55° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
48.77 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 5 TPI | - | 0.005 | - | P|M|K|N|S | - | BSPT 55° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | BSPT 55° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.005 | - | P|M|K|N|S | - | Circular type 30° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Circular type 30° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.005 | - | P|M|K|N|S | - | Circular type 30° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Circular type 30° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14-8 TPI | - | 0.005 | - | P|M|K|N|S | - | Circular type 30° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Circular type 30° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.005 | - | P|M|K|N|S | - | STUB ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | STUB - ACME 29° not a full profile – external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14-8 TPI | - | 0.005 | - | P|M|K|N|S | - | STUB ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | STUB - ACME 29° not a full profile – external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 24 TPI | - | 0.005 | - | P|M|K|N|S | - | STUB ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | STUB - ACME 29° not a full profile – external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 28-14 TPI | - | 0.005 | - | P|M|K|N|S | - | STUB ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | STUB - ACME 29° not a full profile – external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 4 TPI | - | 0.005 | - | P|M|K|N|S | - | STUB ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | STUB - ACME 29° not a full profile – external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 10 TPI | 1.50 mm | 0.005 | - | P|M|K|N|S | - | ISO trapezoidal 30° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | ISO trapezoidal 30° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 11 TPI | 2.00 mm | 0.005 | - | P|M|K|N|S | - | ISO trapezoidal 30° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | ISO trapezoidal 30° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 11.5 TPI | 3.00 mm | 0.005 | - | P|M|K|N|S | - | ISO trapezoidal 30° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | ISO trapezoidal 30° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14-8 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 18 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 25 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 28 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 28-14 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 4 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 4 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 5 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 5 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 6 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 8 TPI | - | 0.005 | - | P|M|K|N|S | - | UN 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | UN 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14 TPI | 1.00 - 2.00 mm | 0.001 | - | P|K|N | - | Part profile 60° | 0° | K — first option | 0.13 | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Part profile 60° - external machining | M | N - 1. option | S | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14 TPI | 1.00 - 2.00 mm | 0.001 | - | P|K|N | - | Part profile 60° | 0° | K — first option | 0.13 | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | Part profile 60° - external machining | M | N - 1. option | S | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14 TPI | 1.50 - 3.00 mm | 0.001 | - | P|K|N | - | Part profile 60° | 0° | K — first option | 0.2 | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Part profile 60° - external machining | M | N - 1. option | S | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14 TPI | 1.50 - 3.00 mm | 0.001 | - | M|S | - | Part profile 60° | 0° | K | 0.2 | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P | 266-16 | Part profile 60° - external machining | M — first option | N | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 6 TPI | - | 0.001 | - | P|M|K|N|S | - | Part profile 55° | 0° | K — first option | 0.11 | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Part profile 55° - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 4 TPI | - | 0.001 | - | P|M|K|N|S | - | Part profile 55° | 0° | K — first option | 0.23 | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Part profile 55° - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 18 TPI | - | 0.005 | - | P|M|K|N|S | - | Whitworth 55° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Whitworth 55° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 28-14 TPI | - | 0.005 | - | P|M|K|N|S | - | Whitworth 55° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Whitworth 55° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
44.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 5 TPI | - | 0.005 | - | P|M|K|N|S | - | Whitworth 55° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1125 | P — first option | 266-16 | Whitworth 55° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
83.54 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 8 TPI | - | 0.012 | - | P|M|K|N|S | - | ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P — first option | 266-22 | ACME 29° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
83.54 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.012 | - | P|M|K|N|S | - | ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P — first option | 266-22 | ACME 29° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
83.54 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.012 | - | P|M|K|N|S | - | ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P — first option | 266-22 | ACME 29° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
66.85 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 12.5 TPI | 5.50 mm | 0.012 | - | P|M|K|N|S | - | Metric 60° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P — first option | 266-22 | Metric 60° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
66.85 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 8 TPI | - | 0.012 | - | P|M|K|N|S | - | Circular type 30° full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P — first option | 266-22 | Circular type 30° full profile - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
83.54 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 8 TPI | - | 0.012 | - | P|M|K|N|S | - | STUB ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P — first option | 266-22 | STUB - ACME 29° not a full profile – external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
83.54 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.012 | - | P|M|K|N|S | - | STUB ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P — first option | 266-22 | STUB - ACME 29° not a full profile – external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
83.54 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.012 | - | P|M|K|N|S | - | STUB ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P — first option | 266-22 | STUB - ACME 29° not a full profile – external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
87.69 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 14 TPI | 6.00 mm | 0.012 | - | P|M|K|N|S | - | ISO trapezoidal 30° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P — first option | 266-22 | ISO trapezoidal 30° not a full profile - external machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal | ||
66.85 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 8 TPI | 3.50 - 6.00 mm | 0.001 | - | - | - | Part profile 60° | 0° | K | 0.48 | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1020 | P | 266-22 | Part profile 60° - external machining | M | N | S | Rounded cutting edge | Hard metal | ||
70.08 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 8 TPI | 3.50 - 6.00 mm | 0.001 | - | P|M|K|N|S | - | Part profile 60° | 0° | K — first option | 0.48 | 21011902 | 1x teeth / 3x cutting edges | 22 05 | 1125 | P — first option | 266-22 | Part profile 60° - external machining | M — first option | N - 1. option | S — first option | Rounded cutting edge | Hard metal | ||
55.15 € | 1 | Quote | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | - | - | 0.005 | - | P|M|K|N|S | - | ACME 29° not a full profile | 0° | K — first option | - | 21011902 | 1x teeth / 3x cutting edges | 16 T3 | 1135 | P — first option | 266-16 | ACME 29° not a full profile – internal machining | M — first option | N - 1. option | S — first option | Sharp cutting edge | Hard metal |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 82090020 |
---|---|---|---|---|---|
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
work material
Cutting Direction
Number of threads (for threading)
Pitch (for Threading)
Customs tariff — weight(kg)
ISO application H
Type recommendation
Other designs
What type of machining is it suitable for?
Insert clearance angle
ISO application K
Corner radius RE(mm)
eClass-5.1
Number of cutting edges
Large insert / insert holder L/S
Grade code
ISO application P
Insert shape
Insert type
ISO application M
ISO application N
ISO application S
Geometry / cutting edge
Grade type
Type
Optional Attributes