SANDVIK CoroTurn Prime Insert for Turning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPA1104L51115
CPA1104L52025
CPA1104L54325
CPA1108L5W1115
CPA1108L5W2025
CPA1108L5W4325
CPA1108L51115
CPA1108L52025
CPA1108L54325
CPB1108M5W1115
CPB1108M5W2025
CPB1108M5W4325
CPB1108M51115
CPB1108M52025
CPB1108M54325
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Customs tariff — weight
(kg)
What type of machining is it suitable for? ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
Number of cutting edges Large insert / insert holder L/S Grade code ISO application P Insert shape ISO application S Geometry / cutting edge

35.92 €

1 5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.013Light to medium machining-0.25 - 3.000.43A111115P35°SL5

32.69 €

1 5 Days Stainless Steel0.012Light to medium machining-0.25 - 3.000.43A112025-35°-L5

37.70 €

1 5 Days Steel / Stainless Steel / Cast Iron0.012Light to medium machiningK0.25 - 3.000.43A114325P35°-L5

41.31 €

1 5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloy12.3Light to medium machining-0.25 - 3.000.83A111115P35°SL5W

37.54 €

1 5 Days Stainless Steel12.3Light to medium machining-0.25 - 3.000.83A112025-35°-L5W

43.38 €

1 5 Days Steel / Stainless Steel / Cast Iron0.012Light to medium machiningK0.25 - 3.000.83A114325P35°-L5W

35.92 €

1 5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.012Light to medium machining-0.25 - 3.000.83A111115P35°SL5

32.69 €

1 5 Days Stainless Steel0.012Light to medium machining-0.25 - 3.000.83A112025-35°-L5

37.70 €

1 5 Days Steel / Stainless Steel / Cast Iron0.012Light to medium machiningK0.25 - 3.000.83A114325P35°-L5

41.31 €

1 5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.01Medium machining-0.50 - 4.000.82B111115P80°SM5W

37.54 €

1 5 Days Stainless Steel0.01Medium machining-0.50 - 4.000.82B112025-80°-M5W

43.38 €

1 5 Days Steel / Stainless Steel / Cast Iron0.01Medium machiningK0.50 - 4.000.82B114325P80°-M5W

35.92 €

1 5 Days Steel / Stainless Steel / Heat-resistant alloy, titanium alloy0.01Medium machining-0.50 - 4.000.82B111115P80°SM5

32.69 €

1 5 Days Stainless Steel0.01Medium machining-0.50 - 4.000.82B112025-80°-M5

37.70 €

1 5 Days Steel / Stainless Steel / Cast Iron0.01Medium machiningK0.50 - 4.000.82B114325P80°-M5

Loading...

  1. 1

Basic information

Cutting Direction No-hand Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 82090020 Insert clearance angle Positive 6° eClass-5.1 21019107
Insert type One-sided, screwed insert ISO application M M Manufacturer SANDVIK Coromant
Grade type Hard metal Customs tariff — country of origin DE

Tech Support